IESNA:LM-63-2002
[TEST]P243500
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S124DRP-H795D835-X4F0-XX-UDD-A-W
[LUMINAIRE]DEFINE 4 DIRECT RECESSED WITH ASYMMETRIC FLUSH DIFFUSER.
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP](184) 3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3280
TILT=NONE
184 -1 1 37 37 1 1 3.875 0.3125 0
1 1 23.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180
1143.8 1231.5 1340.8 1445.3 1575.1 1689 1809.5 1914 1982.2 2014.9
1984.1 1875.8 1721.7 1516.3 1328.6 1125.1 972.9 859.9 751.6 660.1
586.4 527.5 478 429.5 381.9 339.9 296 258.6 220.3 185.8
148.5 115.8 83.1 55.1 31.7 11.2 0
1143.8 1227.8 1339.8 1455.1 1578.9 1697.9 1800.1 1914 1987.3 2015.8
1989.2 1888.4 1715.2 1534 1328.6 1137.7 978.5 859.5 750.7 668.5
590.1 529.9 476.6 429.5 385.1 339.9 298.8 258.6 221.7 183.9
147.5 114.4 82.6 56 30.3 11.2 0
1143.8 1225.9 1332.8 1452.8 1572.3 1686.2 1806.2 1902.8 1974.3 2011.1
1987.8 1899.1 1744.1 1554.6 1354.8 1167.6 1010.2 872.5 764.2 674.6
603.2 537.8 481.8 434.2 387 343.1 298.8 261 220.8 184.9
150.8 115.8 83.6 56.5 31.7 11.7 0
1143.8 1223.6 1333.3 1445.3 1561.6 1676 1781 1886.5 1957 1996.7
1986.9 1903.8 1758.6 1588.7 1396.8 1200.2 1037.8 897.3 789.4 694.2
612.5 549.9 489.7 439.8 392.6 345 302.5 262.8 223.1 187.2
149.9 116.7 84.5 57.4 31.7 12.1 0
1143.8 1223.1 1324.4 1432.3 1549.9 1648.4 1761.4 1866 1932.3 1976.6
1976.6 1915 1796.9 1633.9 1444.9 1259.1 1098 945.8 824 722.7
644.2 568.1 505.6 448.6 400.1 354.8 310.9 267.5 226 188.6
152.2 117.6 85 57 31.7 12.1 0
1143.8 1220.8 1314.6 1418.3 1522.8 1628.3 1742.2 1830 1894.9 1944.9
1958.4 1915.9 1819.7 1687.2 1508.8 1320.7 1162 1002.8 874.4 765.6
674.1 594.3 527.5 466.8 413.6 364.6 318.4 272.6 231.1 191.9
155 120 88.7 58.8 34.1 13.5 0
1143.8 1216.1 1307.2 1403.3 1503.2 1608.7 1692.3 1780.1 1855.2 1904.2
1925.7 1906.1 1836.1 1727.3 1576.1 1409.4 1236.2 1083.1 944 825.4
722.2 632.6 555.5 494.4 434.2 379.5 330.1 282.9 238.6 196.5
159.2 123.2 89.6 59.8 33.6 13.1 0
1143.8 1209.6 1297.8 1390.3 1481.3 1564.8 1647.5 1730.6 1801.5 1852
1877.2 1876.7 1834.2 1757.2 1631.6 1483.2 1330.5 1175.5 1036.4 899.1
788.5 693.7 602.2 531.3 463.1 404.3 348.7 297.4 250.7 205.9
166.2 127.4 93.8 62.6 35.5 14 0
1143.8 1201.2 1279.6 1356.6 1444.9 1526.6 1604.1 1682.5 1737.6 1784.3
1815.5 1826.3 1805.3 1754.4 1665.7 1554.6 1412.7 1271.7 1134.9 993.9
869.7 767 666.2 582.6 506.5 438.4 376.7 321.2 268 219.9
176.9 134.9 97.1 65.4 37.3 15.9 0
1143.8 1192.3 1264.2 1338 1413.1 1486.4 1554.6 1617.6 1662 1703
1734.3 1749.7 1743.2 1713.8 1655.4 1576.1 1465.4 1346.4 1219.9 1089.1
969.6 853.9 749.7 656.8 567.2 492.5 415.5 352 294.6 241.4
191.9 144.7 104.6 69.1 39.2 15.9 0
1143.8 1192.3 1253.5 1322.6 1385.1 1445.8 1512.1 1557.4 1593.8 1631.6
1657.3 1663.8 1661.5 1645.6 1607.3 1551.3 1468.7 1381.4 1274.9 1163.4
1049.9 936.9 826.3 724.5 634.4 544.8 464.5 396.3 327.3 265.2
210.1 161.1 112.5 75.2 43.4 17.3 0
1143.8 1189.5 1242.3 1300.6 1359 1413.1 1454.7 1502.3 1534 1559.2
1572.3 1572.8 1570.5 1555.5 1521.9 1479 1424.8 1350.6 1271.2 1183.4
1078.9 981.8 876.3 779.2 679.7 589.6 503.3 427.2 351.1 289.9
226.9 171.3 121.8 80.8 44.8 17.3 0
1143.8 1184.4 1231.1 1279.6 1322.6 1369.2 1399.6 1436.9 1462.1 1485
1481.8 1479.9 1467.7 1450.9 1414.1 1378.1 1330 1277.7 1204.9 1129.3
1050.4 958.9 864.6 778.2 687.7 601.8 518.7 435.6 360.9 294.1
233 176.5 124.2 81.2 45.8 17.7 0
1143.8 1180.6 1214.7 1254.4 1289.4 1320.7 1342.2 1380 1380 1394.5
1395.4 1377.6 1359.9 1333.3 1295.9 1258.1 1211.9 1156.4 1097.1 1029.4
957 882.8 800.2 721.3 641 559.3 484.1 412.2 344.5 277.8
219.9 169 120 76.6 42.5 17.3 0
1143.8 1169.9 1199.8 1226.9 1251.6 1273.5 1286.1 1312.8 1303.9 1315.1
1299.2 1282.4 1255.8 1224.1 1183.4 1140.5 1089.6 1037.3 979 914.1
852.5 780.1 711.5 645.2 571.4 504.7 435.1 373.9 309.5 253.5
201.2 152.7 108.8 71.4 39.2 15.9 0
1143.8 1163.4 1183 1200.7 1217.1 1227.3 1232.9 1246.5 1235.7 1229.7
1213.8 1190.9 1164.8 1125.1 1089.6 1039.2 988.3 931.3 877.2 813.7
754.9 691.4 631.2 566.7 509.3 443.5 388.4 335.2 279.6 229.7
181.6 141 98.5 63.5 36.4 14.9 0
1143.8 1157.3 1168 1178.8 1183.9 1184.4 1188.1 1174.1 1170.8 1151.2
1138.6 1109.7 1081.7 1041.5 1002.8 957 905.2 852.9 796.4 742.3
681.6 627 566.7 512.1 458 401.5 348.7 300.6 254.4 208.7
166.7 127.9 91.5 59.8 33.1 14 0
1143.8 1151.7 1155.9 1155.9 1154 1147.5 1140 1123.2 1109.7 1084.9
1063.9 1035.9 1004.6 970.6 932.7 891.2 843.1 792.7 739.9 686.7
635.8 577.9 524.7 472 421.6 373.5 324.9 281 236.7 195.6
156.9 121.4 85.9 56 32.2 13.5 0
1143.8 1145.6 1142.4 1134.4 1124.2 1111.1 1092.9 1071.9 1050.9 1027
1000 972.9 939.3 905.7 867.4 829.6 785.7 745.1 696.1 647.5
595.7 546.2 495.8 448.2 400.1 357.1 309.5 267.5 226 187.7
150.3 115.3 82.6 54.6 31.3 14.5 0
1143.8 1139.1 1127.4 1113.4 1098 1077.5 1057.9 1029.9 1006.5 974.8
947.2 913.6 885.1 847.8 815.6 775.4 739.5 697.5 655.4 610.2
568.1 519.1 474.3 429.5 387.5 343.1 298.8 258.2 220.3 181.1
147.1 113.9 82.2 54.2 30.3 13.1 0
1143.8 1130.7 1112 1092.9 1070.9 1045.3 1018.6 992 962.6 933.2
901 869.3 838 804.8 768.9 732.5 695.6 657.8 615.3 579.3
538.3 497.2 453.8 415 373.9 333.3 293.2 255.8 217.1 179.7
144.7 111.6 80.3 54.2 31.7 14 0
1143.8 1125.6 1098.5 1073.7 1046.7 1016.8 987.4 960.8 924.8 897.3
870.2 832.4 803 768 731.1 694.7 658.7 620.9 585.4 549.5
510.3 474.8 437.4 401 362.3 324.5 287.1 248.8 212.4 177.4
144.7 112.5 82.2 53.2 32.7 14.5 0
1143.8 1117.6 1088.2 1056.9 1027 995.3 964.5 933.7 903.3 873.9
839.4 806.7 772.6 736.2 699.8 664.3 629.8 595.2 558.8 525.2
491.1 457.5 422.5 386.5 352.5 316.1 279.2 245.1 211 175.5
144.3 112 82.2 55.6 32.2 15.9 0
1143.8 1113.9 1077.5 1042 1009.8 978 943.5 914.1 880.5 848.7
817 782.9 746.5 712.4 678.8 641.4 608.8 575.1 541.5 509.8
477.1 444 410.4 376.3 343.6 309 273.1 241.4 207.3 176
141.9 111.1 82.6 56.5 33.6 15.9 0
1143.8 1108.3 1068.1 1028 993 959.8 929 892.6 863.7 832.4
795.5 759.5 724.5 689.5 654.5 621.4 589.2 558.8 526.1 496.3
464.5 433.2 400.1 368.8 335.7 303.9 271.7 238.6 204.9 176.5
142.4 113.4 84.5 58.8 35.5 17.3 0
1143.8 1098.9 1055.1 1014.9 977.6 941.2 914.5 875.8 842.6 812.8
775 737.1 704 671.3 637.7 606 576.5 546.2 516.3 486.4
455.6 426.2 397.7 365.5 334.7 302.5 269.8 238.6 207.3 176
143.3 113.4 85 62.1 37.8 18.2 0
1143.8 1092.4 1042.9 1000.9 963.1 926.7 892.6 862.3 827.7 794.1
756.7 721.3 686.7 653.6 623.2 597.6 567.2 537.3 510.7 482.2
455.2 424.4 394.9 364.1 333.8 302.5 274 241.8 209.1 177.9
149.4 119 89.6 64 39.7 19.6 0
1143.8 1085.4 1032.7 987.8 948.6 915 879.5 845.9 812.8 776.8
739.5 709.1 675.1 643.3 617.2 589.2 563.5 535.5 508.4 481.3
451.9 424.4 396.3 368.8 339.9 308.6 277.8 248.8 217.5 185.8
153.6 124.2 95.2 67.2 42.9 21.5 0
1143.8 1082.6 1029.4 982.7 943.5 906.1 875.8 837 801.6 767.5
733.4 698.4 668 640 612 586.8 560.2 535.9 509.3 483.2
456.1 429.5 401.9 375.3 347.8 317.5 286.6 256.8 226 194.2
162 131.2 102.7 73.8 47.6 24.7 0
1143.8 1083.5 1025.2 979 938.8 902.9 864.1 831.9 796.9 761
723.1 691.9 664.8 636.8 611.1 586.4 561.6 538.7 512.1 486.9
460.8 437.9 410.4 384.2 357.1 329.6 298.3 268.4 237.2 204.9
172.3 141.5 109.7 81.2 53.7 27.1 0
1143.8 1080.7 1021.4 977.1 932.3 896.3 860.4 824.9 790.8 748.8
718.9 687.7 658.7 633 609.7 586.8 563.5 539.2 515.4 494.4
469.6 445.8 421.6 398.7 371.6 343.1 312.8 283.4 251.2 218.5
186.7 154.1 120.9 89.2 59.3 30.8 0
1143.8 1077 1019.1 970.6 929.5 893.5 854.8 819.8 783.8 747.4
710.5 681.1 657.8 633.5 610.6 587.8 566.7 543.9 521.9 500.9
478.5 457.5 434.6 411.8 384.7 357.1 328.2 299.7 267 233.9
200.7 166.7 129.8 98.5 64.4 34.5 0
1143.8 1077.9 1016.8 967.8 926.2 891.7 851.1 812.8 774 738.5
709.1 681.6 654.5 632.6 610.6 590.1 569.5 549 528.5 508.4
489.7 467.8 445.8 423.9 399.6 373 345 314.7 282.9 248.4
212.9 176.5 139.1 104.1 69.1 36.4 0
1143.8 1076.1 1015.4 963.1 922.9 884.7 841.7 808.1 773.1 737.6
704.5 676 654.5 634.4 611.6 591.5 572.8 553.2 534.5 515.4
496.7 478 457 436 412.7 386.5 359.5 328.2 296 260
222.7 183.9 145.2 106.9 70.5 37.3 0
1143.8 1075.6 1010.7 961.7 918.7 882.3 841.7 807.6 771.2 736.2
703.1 676.5 653.1 634.4 613.4 593.8 574.7 556.5 538.7 520.5
503.3 484.6 465.4 445.4 421.1 395.4 369.3 337.5 303 268.4
232 189.5 152.2 113.4 72.8 38.7 0
1143.8 1073.7 1010.2 961.7 919.7 879.5 841.7 805.3 765.2 731.1
702.1 677.4 655 632.6 613.9 595.7 576.5 557.9 541.1 525.2
507.5 489.7 470.1 450 427.2 403.4 375.3 343.6 309.5 274.5
235.3 194.7 154.1 112 74.2 39.7 0
1143.8 1074.7 1008.4 958 917.8 876.7 833.8 804.8 769.4 732
698.4 675.1 652.6 633 613.4 593.8 576.1 559.3 541.5 524.7
507 492 474.3 451.9 428.6 405.2 376.3 346.4 313.7 277.3
237.2 195.1 158.7 113.9 74.7 40.1 0
